IESNA:LM-63-2002
[TEST]P955295
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-750-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38794
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5736.7 6364.8 6919.5 7324.8 7403.3 6962.6 6448.4 6139.4 6096.4 6359.8
6881.5 7519.8 8221.3 9252.2 10136.1 10716.1 11364.5 12147.1 13066.5 13927.7
14659.6 15161.1 15047.1 14685 13618.7 11362 8507.6 5716.4 3272.3 1833.7
1225.9 835.8 362.2 187.4 65.9 0 0
5736.7 6329.4 6896.7 7296.9 7388.1 6965.1 6450.9 6126.8 6073.6 6324.3
6825.8 7441.3 8125.1 9029.3 10012 10546.4 11197.3 11929.3 12861.4 13689.6
14416.5 14945.8 14854.7 14467.1 13542.7 11427.8 8735.5 5898.8 3330.6 1813.5
1228.4 863.7 364.7 212.8 78.5 12.7 0
5736.7 6334.4 6876.5 7307 7453.9 7129.7 6610.5 6233.1 6129.3 6293.9
6727 7251.3 7935.1 8697.5 9677.7 10252.6 10807.3 11468.4 12332 13119.7
13894.7 14332.9 14315.2 13793.4 13132.4 11425.3 9026.8 6096.4 3606.7 2178.2
1499.4 1101.8 726.9 463.5 286.2 111.4 0
5736.7 6273.7 6808.1 7238.6 7479.2 7327.3 6863.8 6440.8 6233.1 6299
6600.4 7061.3 7575.5 8147.9 8993.8 9738.5 10323.5 10946.6 11673.5 12519.4
13253.9 13897.3 14284.8 14256.9 14203.7 14315.2 13312.2 10921.3 6820.7 3236.9
2041.4 1577.9 1132.1 732 359.7 88.6 0
5736.7 6230.6 6719.4 7167.7 7479.2 7585.6 7286.8 6884.1 6549.7 6433.2
6572.5 6899.2 7317.2 7806 8292.3 9047 9923.4 10528.7 11306.3 12111.7
12977.9 13709.8 14272.1 14705.2 14887.6 15216.8 15657.5 14345.6 11058 6179.9
2408.7 1114.4 752.2 473.6 238.1 30.4 0
5736.7 6185 6608 7043.6 7400.7 7659.1 7709.7 7479.2 7190.5 6949.9
6899.2 7041.1 7357.7 7699.6 8153 8619 9419.3 10473 11207.5 11800.1
12570.1 13504.7 14487.4 15363.7 16222.3 17200 18945.1 20778.8 20272.2 17359.6
12152.2 5929.2 1886.9 661.1 235.5 27.9 0
5736.7 6096.4 6458.5 6838.5 7200.6 7524.8 7816.1 7993.4 8013.7 7963
7927.5 8001 8175.8 8439.2 8786.2 9249.7 9834.7 10599.6 11562.1 12585.3
13590.8 14768.5 16176.8 17701.5 19444 21027 22919 26062.1 31180.8 32974
28415.1 18798.2 9746.1 4604.6 1603.2 190 0
5736.7 6083.7 6405.4 6739.7 7101.9 7418.5 7747.7 8039 8228.9 8335.3
8451.8 8636.7 8879.9 9188.9 9624.5 10158.9 10774.4 11541.8 12435.9 13492
14669.8 15918.4 17334.2 19008.4 20690.1 22392.2 24238.5 26768.8 31436.7 35468.8
32887.9 23038 12342.2 5392.3 1633.6 159.6 0
5736.7 6020.4 6288.9 6585.2 6876.5 7195.6 7517.2 7851.6 8196 8550.6
8879.9 9252.2 9728.3 10318.5 11136.6 12002.8 12952.6 13927.7 15014.2 16245.1
17465.9 18681.7 19920.2 21277.7 22746.7 24182.8 25641.7 27389.3 29995.5 32328.2
30930.1 25041.4 15705.7 6590.2 1395.6 126.6 0
5736.7 5908.9 6096.4 6291.4 6501.6 6724.5 6965.1 7231 7532.4 7894.6
8358.1 8897.6 9508 10321 11397.4 12623.3 13882.1 15249.8 16749.2 18316.9
19910.1 21368.9 22749.3 24051.1 25195.9 26297.7 27579.3 29000.1 30750.3 30722.4
27242.4 21037.1 11812.8 3467.4 521.7 73.5 0
5736.7 5795 5873.5 5954.5 6038.1 6144.5 6268.6 6405.4 6562.4 6777.7
7061.3 7390.6 7803.4 8401.2 9237 10267.8 11445.6 12671.4 13909.9 15080.1
16148.9 17205.1 18256.2 19269.3 20168.4 20968.7 21781.8 22696.1 23362.2 21875.5
17873.7 12339.6 4888.2 1003 276.1 91.2 0
5736.7 5741.8 5749.4 5772.2 5802.6 5827.9 5870.9 5914 5962.1 6033
6134.4 6240.7 6359.8 6575.1 6901.8 7284.2 7833.8 8497.4 9320.6 10204.5
11098.6 11982.5 12879.1 13717.4 14459.5 15120.6 15680.3 16235 16305.9 14515.3
11602.6 8018.7 3211.5 640.8 164.6 50.7 0
5736.7 5673.4 5635.4 5579.7 5518.9 5455.6 5372 5290.9 5174.4 5027.5
4870.5 4647.6 4445 4313.3 4282.9 4346.2 4609.6 5078.2 5675.9 6288.9
6833.4 7266.5 7646.4 7980.7 8228.9 8350.5 8226.4 7659.1 6466.1 4652.7
2851.9 1491.8 567.3 149.4 32.9 0 0
5736.7 5561.9 5351.7 5116.2 4850.2 4515.9 4153.7 3748.5 3338.2 2978.5
2687.3 2451.7 2266.8 2135.1 2043.9 1955.3 1886.9 1869.2 1950.2 2173.1
2436.5 2608.7 2618.9 2469.4 2221.2 1881.8 1527.3 1154.9 808 491.4
288.7 169.7 91.2 30.4 7.6 0 0
5736.7 5425.2 5050.3 4614.7 4082.8 3533.2 3021.6 2621.4 2320 2064.2
1828.7 1610.8 1448.7 1372.8 1334.8 1284.1 1246.1 1210.7 1165.1 1124.5
1094.2 1043.5 967.5 866.2 752.2 635.7 526.8 443.2 372.3 303.9
227.9 146.9 68.4 17.7 5.1 0 0
5736.7 5265.6 4716 4057.5 3391.4 2798.7 2398.5 2104.7 1833.7 1608.3
1466.5 1382.9 1312 1248.7 1187.9 1129.6 1071.4 1000.4 921.9 853.5
805.4 757.3 711.7 648.4 592.7 524.3 466 405.2 336.9 263.4
174.8 103.8 48.1 17.7 5.1 0 0
5736.7 5179.5 4470.3 3644.6 2894.9 2411.2 2081.9 1793.2 1593.1 1496.9
1418.3 1332.2 1246.1 1167.6 1096.7 1028.3 947.3 861.1 777.6 709.2
653.5 597.7 562.3 529.3 486.3 435.6 379.9 319.1 245.7 174.8
124.1 73.5 32.9 7.6 0 0 0
5736.7 5055.4 4196.8 3267.3 2580.9 2173.1 1856.5 1656.4 1557.6 1479.1
1400.6 1301.8 1205.6 1111.9 1018.2 924.5 830.7 744.6 676.2 623.1
582.5 547.1 511.6 463.5 415.4 369.8 316.6 260.9 210.2 167.2
124.1 81 27.9 0 0 0 0
5736.7 4979.4 4004.3 3029.2 2428.9 2046.5 1762.8 1641.2 1567.8 1486.7
1400.6 1301.8 1195.5 1084 975.1 868.7 775 704.1 653.5 602.8
557.2 509.1 468.6 428 387.5 339.4 286.2 233 192.5 152
108.9 65.9 15.2 0 0 0 0
5736.7 4911 3857.4 2894.9 2368.1 1993.3 1747.6 1661.5 1577.9 1494.3
1410.7 1314.5 1210.7 1099.2 987.8 889 808 729.4 661.1 597.7
544.5 486.3 440.7 397.6 349.5 288.7 230.5 192.5 157 116.5
78.5 38 7.6 0 0 0 0
5736.7 4913.6 3821.9 2859.5 2322.5 1960.4 1752.7 1681.8 1613.4 1529.8
1443.7 1352.5 1258.8 1154.9 1046 942.2 853.5 772.5 704.1 638.3
569.9 499 440.7 387.5 329.3 263.4 200.1 167.2 134.2 101.3
65.9 30.4 5.1 0 0 0 0
5736.7 4969.3 3875.1 2894.9 2350.4 1978.1 1760.3 1689.4 1623.5 1539.9
1456.3 1367.7 1271.4 1170.1 1063.8 957.4 861.1 780.1 724.4 663.6
580 509.1 445.8 390 324.2 260.9 200.1 167.2 131.7 98.8
65.9 30.4 7.6 0 0 0 0
